Publish your products
Intentek™ Wireless Charging Surface by Formica Group
Intentek™ Wireless Charging Surface by Formica Group
Intentek™ Wireless Charging Surface by Formica Group
Intentek™ Wireless Charging Surface by Formica Group
    Archived

    Intentek™ Wireless Charging Surface by Formica Group

    Experience a patented wireless charging surface that offers a superior user experience.

    Intentek™ Wireless Charging Surface features integrated phone charging technology within the decorative laminate surface for a seamless, clutter-free design and superior user experience. 

    Intentek™ Wireless Charging Features and Benefits

    -Embedded technology for an uninterrupted surface

    -Fast charge times that rival cord charging

    -Large 2” x 2” charging zone

    -Qi Certified for safe, reliable wireless power transfer and device protection

    -Works will all Qi certified phones

    -Durable laminate surface

    -Easy to clean and maintain

    -Available in the full range of Formica® Brand Laminate designs

    Technical specification
    • Unique ref.formica-intentek
    • Product familyFormica® Specialty Surfacing
    • Product groupIntentek™ by Formica Group
    • TypeObject (single object)
    • Date of publishing2020-02-11
    • Edition number1
    Related
    • Material mainLaminate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Sheet Materials
    • IFC classificationMaterial
    • Uniclass 2015 CodePr_35
    • Uniclass 2015 DescriptionCovering and finishing products
    • CSI MasterFormat 2014 Code09 00 00
    • CSI MasterFormat 2014 TitleFinishes
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit