Publish your products
Vertical Lift Cold Storage Door

Vertical Lift Cold Storage Door

The FRANK Manual Vertical Lift Door is used in applications where there is minimum side room or when several door openings are in close proximity, such as on warehouse loading docks. Suitable for interior and exterior applications in coolers, freezers and industrial buildings. If being used outdoors, please inform the factory so the proper modifications can be made.
The FRANK Electric Vertical Lift Door is used where power operated openings and closings are important and there is minimum side room or several door openings are in close proximity, such as on warehouse loading docks. Suitable for interior applications in coolers, freezers and industrial buildings. If being used outdoors, please inform the factory so the proper modifications can be made.

Specification
  • Standard Features

    Panel

    • No Wood Construction
    • 24 Gauge Metal Skins
    • .040 Embossed Aluminum Skins
    • Extruded Aluminum Inner Frame
    • Internal Steel Corner Brackets
    • U.L. Listed


    Insulation

    • At Least 4” Thick, R32 Foamed In Place Polyurethane
    • Dual Blade Panel Mounted Santoprene Gasket
    • Adjustable Bottom Door Sweep


    Track System

    • Heavy Aluminum Angle with 0.50” Central Web
    • Roller-less, Finger-safe HDPE Door Guides


    Side Casings and Header

    • Insulated Extruded Aluminum
    • Sweep Bottom or High Sill


    Sheave Assembly

    • Includes Chain, Sprockets and Counter Balance Weights


    Handles

    • Stainless Steel / Polymer Exterior Pull Handles
    • Recessed Interior Pull Handle


    Freezer Doors

    • Three Sided Heat in the Frame
    • Self Regulating Heated Door Panel
    • Protected Heat Chase U.L. Listed Heaters


    TS727 Power Operator (Electic Option Only)

    • Microprocessor Control System
    • Activation
    • 2 Pull Switches Standard
Technical specification
  • Unique ref.frankdoor-vlm
  • Product familyCold Storage Doors
  • Product groupVertical Lift
  • TypeObject (single object)
  • Date of publishing2013-06-07
  • Edition number1
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 34 13
  • CSI MasterFormat 2014 TitleCold Storage Doors
  • OmniClass Number23-17 11 37 11
  • OmniClass TitleCold Storage Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States