Publish your products
Powertrac Power - Evacuation Chair
Powertrac Power - Evacuation Chair
Powertrac Power - Evacuation Chair
Powertrac Power - Evacuation Chair

    Powertrac Power - Evacuation Chair

    What is a Powertrac Power - Evacuation Chair?

    The Power Evacu-Trac is a versatile stair-climbing chair that can be used for emergency evacuation from below ground level to the exit level. It can also be used to provide a versatile stairway access solution for the elderly or those unable to climb stairs. A powerful motor and battery allow a small attendant to easily move a heavy passenger up and down stairs with the push of a button. Rubber tracks securely grip the stairs.

    Features

    ·  Quick and easy set up for immediate use.

    ·  Carries up to 300 lbs.(136 kgs).

    ·  Small attendant can easily transport a heavier passenger.

    ·  Motor controls speed of ascent and descent.

    ·  Electromagnetic brake stops and holds unit on stairs.

    ·  Auxiliary wheels allow fast and easy travel across landing areas.

    ·  Comfortable seat design allows easy transfer from wheelchair.

    ·  Wide, adjustable passenger restraining straps.

    ·  Sturdy steel-reinforced rubber tracks grip all stair materials.

    · Includes rechargeable battery & automatic charger.

    ·  Controls include a battery charge status indicator.

    Benefits

    • Provides quick and safe emergency evacuation.
    • Can easily evacuate upstairs from below ground level.
    • Works even when the power fails.
    • Small attendant can evacuate heavy passenger.
    • Can be used to provide access upstairs.
    • Mobile access solution - can be moved to different buildings.
    • Folds down for easy storage when not in use


    Technical specification
    • Unique ref.powered-emergency-evacuation-chair
    • Product familyEvacuation Chairs
    • Product groupPower Evacuation Chair
    • TypeObject (single object)
    • Date of publishing2020-06-24
    • Edition number1
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryConstruction - Lift systems
    • CSI MasterFormat 2014 Code10 43 21
    • CSI MasterFormat 2014 TitleAccessibility Evacuation Chairs
    • OmniClass Number23-17 23 21
    • OmniClass TitleEvacuation Equipment
    • CSI UniFormat II CodeD1010
    • CSI UniFormat II TitleElevators & Lifts

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit