Publish your products
Elvoron CPL - Vertical Platform Lift
Elvoron CPL - Vertical Platform Lift
Elvoron CPL - Vertical Platform Lift
Elvoron CPL - Vertical Platform Lift

    Elvoron CPL - Vertical Platform Lift

     

    What is an Elvoron CPL Lift?  The Elvoron CPL is a vertical platform lift equipped with a full height cab and a non-load bearing ceiling. It looks and feels like a small elevator but costs much less. The Elvoron CPL is designed to provide access for people with disabilities in commercial buildings.

    Features

    • Available in 3 standard car sizes as well as custom sizes up to 21 square feet
    • Standard Car Sizes:
      • 36" x 60"
      • 42" x 60"
      • 48" x 60"
    • Available in 5 landing door configurations, including multiple door configurations.
    • Wide choice of laminate and melamine car wall panel colors.
    • Choice of three car and wall fixture colors.
    • 1:2 Cable Hydraulic Drive.
    • Quiet submersed pump and motor.
    • Two speed hydraulic valve for smooth start and stop.
    • Standard rated load of 750 lbs. - optional up to 1400lbs (635kg).
    • Standard travel speed of 30 feet per minute.
    • Travel range: USA (A18.1): 14ft (4.2 meters). Canada (CSA B355): 23 ft (7.0 meters). Other heights: contact Garaventa Lift for more information.
    • Make up to 6 stops or have a total of 6 landing doors.
    • Constant pressure button operation (floor selective).
    • Illuminated buttons and digital floor display.
    • Automatic car lighting upon passenger entry.
    • Recessed ceiling lighting using low-voltage halogen fixtures.
    • Full length handrail located below the car operating panel (additional handrails can be added).
    • Emergency backup power system for lights, locks and door operators.
    • Emergency stop and alarm.
    • Floor specific emergency battery lowering system.
    • Emergency manual lowering system.
    • Slack/broken cable safety brake device.
    • Hostway door interlocks.
    • Solid car gate with safety switch.
    • UL or CSA certified components.
    Technical specification
    • Unique ref.elvoron-cpl-vertical-platform-lift
    • Product familyWheelchair Lifts
    • Product groupVertical Platform Lifts
    • TypeObject (single object)
    • Date of publishing2020-06-24
    • Edition number1
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryConstruction - Lift systems
    • Uniclass 2015 CodeSs_80_50_60_94
    • Uniclass 2015 DescriptionVertical platform lift systems
    • CSI MasterFormat 2014 Code14 43 00
    • CSI MasterFormat 2014 TitlePlatform Lifts
    • OmniClass Number23-23 13 11 19
    • OmniClass TitlePlatform Lifts
    • CSI UniFormat II CodeD1010
    • CSI UniFormat II TitleElevators & Lifts

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit