Publish your products
Supertrac - Portable Inclined Wheelchair lift
Supertrac - Portable Inclined Wheelchair lift
Supertrac - Portable Inclined Wheelchair lift
Supertrac - Portable Inclined Wheelchair lift

    Supertrac - Portable Inclined Wheelchair lift

     What is a SuperTrac Portable Wheelchair Lift? 

    The Garaventa Super-Trac is a portable wheelchair platform lift that provides instant, affordable accessibility where stairways are a barrier. The unique platform design accommodates all types of wheelchairs including power, child, sports and conventional adult wheelchairs. The Super-Trac is easy to operate, robust and incorporates many safety features.

    Features

    • Large platform will accommodate virtually any wheelchair, including electric and sports chairs.
    • Integrated non-slip loading ramp.
    • Powerful dual motors carry up to 440 lbs.(200 kgs).
    • Rechargeable battery and charger.
    • Operates on indoor and outdoor stairways.
    • Wide, double tracks securely grip stairs.
    • Large wheels allow easy travel across landings between stair flights.
    • Integrated tie-down straps and seatbelt hold wheelchair securely on platform.
    • Adjustable headrest.
    • Easy to use controls.
    • Robust commercial design.


    Technical specification
    • Unique ref.super-trac-portable-wheelchair-lift
    • Product familyEvacuation Chairs
    • Product groupPower Evacuation Chair
    • TypeObject (single object)
    • Date of publishing2020-06-24
    • Edition number1
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryConstruction - Lift systems
    • Uniclass 2015 CodePr_65_80_42_43
    • Uniclass 2015 DescriptionInclined wheelchair platforms
    • CSI MasterFormat 2014 Code14 42 13
    • CSI MasterFormat 2014 TitleInclined Wheelchair Lifts
    • OmniClass Number23-23 13 11 19 13
    • OmniClass TitleInclined Platform Lifts
    • CSI UniFormat II CodeD1010
    • CSI UniFormat II TitleElevators & Lifts

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit