Publish your products
Albeo™ LED Luminaire – ABHG

Albeo™ LED Luminaire – ABHG

Modular High & Low Bay Lighting
Albeo continues to build on the groundbreaking award winning ABH-Series LED luminaire with its latest version, the ABHG-Series. Utilizing the same innovative heat sinking and cutting edge LED technology but with improved electronics, the HG series offers the highest efficacy of all ABH-Series luminaires. Designed for new construction and retrofit applications, the ABHG-Series is a high tech solution for High and Low bay applications.
Features
  • Modular design: 1, 2, 3, and 4 modules
  • Lumen output: 9,100-33,100 lm
  • Optics: 20°, 30°, 40°, 80°, 120°, 120° diffuse, 30° diffuse
  • Cable/chain, rod, indirect, or pendant mount
  • 4000K or 5000K CCT
  • 70 or 80 CRI
  • Daylight, motion and wireless controls
  • 0-10V dimming
  • Lifetime: L70 at 100,000 hours
  • 5-year limited system warranty

Applications
  • High and low bay lighting
  • Racked aisles or open floor plan
  • Warehouse, cold storage, industrial, gymnasiums, sports arenas, retail, high-ceiling spaces
Technical specification
  • Unique ref.ge-luminaire-albeo-abhg
  • Product familyLuminaries for Internal Lighting
  • Product groupAlbeo™ LED Series
  • TypeObject (single object)
  • Date of publishing2014-10-28
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit