Publish your products
Lumination™ LED Luminaires - BT Series

Lumination™ LED Luminaires - BT Series

The Lumination™ BT Series LED Luminaire is a commercial luminaire utilizing an advanced LED optical system to achieve superior performance. It provides high uniformity, excellent efficiency and reduced glare in T-grid ceiling applications. The improved lumen maintenance of L70 of initial lumens at 50,000 hours of operation, allows lower maintenance costs over time. It is suitable for indoor general lighting.

Features & Benefits:
  • High optical grade diffuser providing good efficiency and impact resistance
  • Uniform illuminating surface: no led “dots”
  • Sustainable green choice for Energy Saving
  • Up to 95 lm/W delivered at 4000K
  • RoHS compliant, mercury free
  • Durable and reliable
  • Thermal overload protection
  • Long life (50,000 hours @ L70)
  • Enhanced visual performance – UGR
  • Enhanced emotional light experience
  • Compliant to photo biological safety standard
  • No IR or UV radiation
  • Easy install & maintenance

Applications:
  • General lighting
  • Office, retail, healthcare, education
Technical specification
  • Unique ref.ge-luminaire_bt_series-led
  • Product familyDownlights
  • Product groupBT Series
  • TypeObject (single object)
  • Date of publishing2013-12-10
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit