Unique ref.: | 1313-vo |
---|---|
Brand: | Gemstone |
Product family: | Vanity Sinks |
Product group: | Round Vanity |
Date of publishing: | 2020-03-18 |
Edition number: | 1 |
Type: | Object (single object) |
The Gemstone 13” Diameter Round Universal Design lavatory bowl is part of Gemstone’s commitment to design that is appealing to all. Design, function, and performance are critical for today’s architects, designers and homeowners along with the ease of installation, especially when conforming to ADA standards. The 1313-VO is ideal for all applications, residential, clinical, commercial, restaurants and laboratories. The depth of the bowl allows for ADA applications all the way to 17”, something most bowls can not do. The 1313-VO has a smooth overflow tube which minimizes infection control in hospital applications.
Gemstone Sinks are compatible and warranted when used with all major solid surface sheet brands (acrylic and polyester) with the same sheet warranties.
I.D.: 12 3/4” diameter (324 mm)
Depth: 5”* (127 mm)
*Depth does not include counter top thickness
ADA Compliant
Product url: | https://www.gemstonesinks.com/1313-vo |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://196a4e15-6cf8-472f-b1ad-49113245bc13.filesusr.com/ugd/26dccb_be0f5... |
Technical description: | https://196a4e15-6cf8-472f-b1ad-49113245bc13.filesusr.com/ugd/26dccb_be0f5... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/gemstone/product/1313-vo
Material main: | Solid surface |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Sanitary - Basins |
---|---|
IFC classification: | Object |
UNSPSC name: | Sinks |
UNSPSC code: | 30181504 |
Uniclass 1.4 Code: | L72331 |
Uniclass 1.4 Description: | Sinks, troughs |
Uniclass 2.0 Code: | PR-35-79-15 |
Uniclass 2.0 Description: | Ceramic Sinks |
Uniclass 2015 Code: | Pr_40_20_96_81 |
Uniclass 2015 Description: | Sinks |
NBS Reference Code: | 35-79-15 |
NBS Reference Description: | Ceramic Sinks |
CSI MasterFormat 2014 Code: | 22 43 16 |
CSI MasterFormat 2014 Title: | Healthcare Sinks |
OmniClass Number: | 23-31 13 00 |
OmniClass Title: | Sinks |
BIMobject®