Unique ref.: | 1613-hvo |
---|---|
Brand: | Gemstone |
Product family: | Vanity Sinks |
Product group: | Oval Vanity |
Date of publishing: | 2020-03-18 |
Edition number: | 1 |
Type: | Object (single object) |
The Gemstone 1613-HVO Vanity, specifically desined for Heathcare, is the culmination of design and function inspired by architects and designers who love the 1613-VO but need an offset drain to help prevent splashback. With the revelation in 2011 that Pseudomanas aeruginosa can live in the drains of sinks and can potentially be introduced into a patient room via splashback from a faucet hitting the drain, the 1613-HVO has an offset drain to prevent the potential problem. The depth of the bowl allows for easy ADA applications all the way to 17” depths, something most bowls can not do. The 1613-HVO has a smooth overflow tube which maximizes infection control in hospital applications in a bowl requiring an overflow.
Gemstone Sinks are compatible and warranted when used with all major solid surface sheet brands (acrylic and polyester) with the same sheet warranties.
I.D.: 16 3/8” x 13” (416 mm x 330 mm)
Depth: 5”* (127 mm)
*Depth does not include counter top thickness
ADA Compliant
Product url: | https://www.gemstonesinks.com/copy-of-1613-uvo |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://196a4e15-6cf8-472f-b1ad-49113245bc13.filesusr.com/ugd/26dccb_18fbf... |
Technical description: | https://196a4e15-6cf8-472f-b1ad-49113245bc13.filesusr.com/ugd/26dccb_18fbf... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/gemstone/product/1613-hvo
Material main: | Solid surface |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Sanitary - Basins |
---|---|
IFC classification: | Object |
UNSPSC name: | Sinks |
UNSPSC code: | 30181504 |
Uniclass 1.4 Code: | L72331 |
Uniclass 1.4 Description: | Sinks, troughs |
Uniclass 2.0 Code: | PR-35-79-15 |
Uniclass 2.0 Description: | Ceramic Sinks |
Uniclass 2015 Code: | Pr_40_20_96_81 |
Uniclass 2015 Description: | Sinks |
NBS Reference Code: | 35-79-15 |
NBS Reference Description: | Ceramic Sinks |
CSI MasterFormat 2014 Code: | 22 43 16 |
CSI MasterFormat 2014 Title: | Healthcare Sinks |
OmniClass Number: | 23-31 13 00 |
OmniClass Title: | Sinks |
BIMobject®