Publish your products
1616-UES Single Bowl Sink
1616-UES Single Bowl Sink
    Gemstone

    1616-UES Single Bowl Sink

    The Gemstone 1616-UES is a continuation of Gemstone’s commitment to Universal Design. The ES series is a new line of sinks with tighter radii providing the sinks with a more up-to-date, sleeker look, with unrivaled performance as well as
    providing an accesible seamless solid surface sink for kitchen, utility, or laboratory use. The 1616-UES works well in all applications including laboratories and clinical applications as well as residential applications. Solid surface has excellent chemical resistant properties.
    Gemstone Sinks are compatible and warranted when used with all major solid surface sheet brands with the same sheet warranties. 

    Specification
    • I.D.: 15 3/4” x 15 3/4” (400 mm x 400 mm)

      Depth: 5 1/2”* (140 mm)

      *Depth does not include counter top thickness

      ADA Compliant

    Technical specification
    • Unique ref.1616-ues
    • Product familyVanity Sinks
    • Product groupSquare Vanity
    • TypeObject (single object)
    • Date of publishing2020-03-18
    • Edition number1
    Related
    • Material mainSolid surface
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationObject
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 43 16
    • CSI MasterFormat 2014 TitleHealthcare Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit