This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

1711-UVO Lavatory Bowl

Unique ref.: 1711-uvo
Brand: Gemstone
Product family: Vanity Sinks
Product group: Oval Vanity
Date of publishing: 2020-03-18
Edition number: 1
Type: Object (single object)
Download (10)

The Gemstone 1711-UVO lavatory bowl, with integrated overflow, has the correct dimensioning to fit comfortably in a shallow 18” cabinet and the right depth to make it a universal design sink giving it the flexibility to install in any application. The size of 1711-UVO also allows it to look exceptional in standard depth cabinets as well. The shape of the bowl is not your typical oval and adds class and elegance to the vanity top while yielding uncompromising performance.

Gemstone Sinks are compatible and warranted when used with all major solid surface sheet brands (acrylic and polyester) with the same sheet warranties.

I.D.: 17 3/4” x 10 13/16”(451mm x 274 mm)

Depth: 5”* (127 mm)

*Depth does not include counter top thickness

ADA Compliant


Material main: Solid surface
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Basins
IFC classification: Object
UNSPSC name: Sinks
UNSPSC code: 30181504
Uniclass 1.4 Code: L72331
Uniclass 1.4 Description: Sinks, troughs
Uniclass 2.0 Code: PR-35-79-15
Uniclass 2.0 Description: Ceramic Sinks
Uniclass 2015 Code: Pr_40_20_96_81
Uniclass 2015 Description: Sinks
NBS Reference Code: 35-79-15
NBS Reference Description: Ceramic Sinks
CSI MasterFormat 2014 Code: 22 43 16
CSI MasterFormat 2014 Title: Healthcare Sinks
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
This product is available in:
North America
  • United States

BIMobject®