Publish your products
Plastic, Opaque Black

Plastic, Opaque Black

Low-density polyethylene (LDPE) is a thermoplastic made from the monomer ethylene. Very flexible with high impact strength. Excellent for mild and strong buffers, good chemical resistance. Good water vapor and alcohol barrier properties. Poor gas barrier, sterilizable with EtO or gamma radiation. Good stress crack and impact resistance.

Technical specification
  • Unique ref.plastic_opaque_black
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Materials
  • Date of publishing2016-01-01
  • Edition number1
  • Depth (mm)1
Related
  • Material mainPolyethylene
Classification
  • BIMobject CategoryConstruction Materials - Other
  • IFC classificationMaterial
  • UNSPSC namePlastic plate
  • UNSPSC code30102215
  • Uniclass 2015 CodePr_25_57_65_60
  • Uniclass 2015 DescriptionPlastics sheets
  • CSI MasterFormat 2014 Code06 00 00
  • CSI MasterFormat 2014 TitleWood, Plastics, and Composites
  • OmniClass Number23-13 19 13 11 23
  • OmniClass TitleSolid Plastic Sheets
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit