Publish your products
Large Rainwater tank 15000l

Large Rainwater tank 15000l

RAINWATER TANK 15.000 litres

Volume: 15.000 litres

Dimensions: L x W x (H) 5200 x 2200 x (2600-3200) mm

stable storage tank made of plastic

solid construction / weight: 890 kg

Material: 100% polyethylene black

Tank cylinder double-walled

Application: truck accessible up to SLW40 (40 t) without load distribution plate or similar.

Brand / System: GEOplast

30 years warranty

incl. connection options for pipe and filter systems DN/OD 110 and DN/OD 160

other connection options on request

incl. infinitely telescopic / shortenable / inclinable / rotatable dome shaft

for a larger storage volume, several tanks can be connected in series

Specification
  • RAINWATER TANK 15.000 litres

    Volume: 15.000 litres

    Dimensions: L x W x (H) 5200 x 2200 x (2600-3200) mm

    stable storage tank made of plastic

    solid construction / weight: 890 kg

    Material: 100% polyethylene black

    Tank cylinder double-walled

    Application: truck accessible up to SLW40 (40 t) without load distribution plate or similar.

    Brand / System: GEOplast

    30 years warranty

    incl. connection options for pipe and filter systems DN/OD 110 and DN/OD 160

    other connection options on request

    incl. infinitely telescopic / shortenable / inclinable / rotatable dome shaft

    for a larger storage volume, several tanks can be connected in series

Technical specification
  • Unique ref.large-rainwater-tank-15000l
  • Product familyWater tanks
  • Product groupRainwater storage tanks
  • TypeObject (single object)
  • Date of publishing2021-11-18
  • Edition number1
  • Height (mm)2200
  • Width (mm)2200
  • Depth (mm)5000
Related
  • Material mainPolyethylene
  • Designed inAustria
  • Manufactured inAustria
  • Weight Net (Kg)890
Classification
  • BIMobject CategoryEngineering & Infrastructure - Water
  • IFC classificationTank
  • OmniClass Number23-27 29 19 11
  • OmniClass TitleMultiple Wall Tanks

Region availability

Europe
Austria
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit