Publish your products
Ultra Flush® ADA EL, 12" Rough-In, Pressure-Assist Toilets (1.1 gpf, 1.6 gpf or dual flush)

Ultra Flush® ADA EL, 12" Rough-In, Pressure-Assist Toilets (1.1 gpf, 1.6 gpf or dual flush)

SKU# DF-21-318, 21-318, EF-21-318
ADA compliant: Yes

Description
  • DF-21-318
    • Dual Flush 1.1 gpf/1.6 gpf
    • Elongated (Bowl 21-377 with Tank 28-380)
  • 21-318
    • Low Consumption (1.6 gpf)
    • Elongated (Bowl 21-377 with Tank DF-28-380)
  • EF-21-318
    • High Efficiency (1.1 gpf)
    • Elongated (Bowl 21-377 with Tank EF-28-380)
  • Pressurized flushing
  • Siphon-jet action
  • 12" x 10" water surface
  • Seat not included
  • 3 1/8" average trapway size
  • Screen colors of the vitreous china should only be used as a reference. Contact your local Gerber representative to obtain a China Color Chart or visit a showroom to see the actual china chips

Specifications
Width 20 1/4"
Depth 28 3/4"
Height 30 1/2"
Rim Height 17
Rough In 12"
Rim to Water Surface 4 1/2"
Water Seal 2 1/2"
Technical specification
  • Unique ref.gerber-0001
  • Product familyWater Closets
  • Product groupUltra Flush®
  • TypeObject (single object)
  • Date of publishing2017-01-20
  • Edition number1
Classification
  • BIMobject CategorySanitary - WC

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
Christmas Island
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Cocos (Keeling) Islands
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Georgia
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Hong Kong
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
India
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
Indonesia
Dominica
Egypt
Northern Mariana Islands
France
Iran
Dominican Republic
Equatorial Guinea
Palau
Germany
Iraq
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Israel
Greenland
Eswatini
Pitcairn Islands
Greece
Japan
Grenada
Ethiopia
Samoa
Guernsey
Jordan
Guadeloupe
Gabon
Solomon Islands
Hungary
Kazakhstan
Guatemala
Ghana
Timor-Leste
Iceland
Kuwait
Haiti
Guinea
Tokelau
Ireland
Kyrgyzstan
Honduras
Guinea-Bissau
Tonga
Isle of Man
Laos
Jamaica
Kenya
Tuvalu
Italy
Lebanon
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Macau
Mexico
Liberia
Vanuatu
Latvia
Malaysia
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Maldives
Nicaragua
Madagascar
Lithuania
Mongolia
Panama
Malawi
Luxembourg
Myanmar (Burma)
Puerto Rico
Mali
Malta
Nepal
Saint Kitts and Nevis
Mauritania
Moldova
North Korea
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit