Publish your products
ChlorFIT Socket Adapter Female

ChlorFIT Socket Adapter Female

Uponor ChlorFIT® Schedule 80 Corzan® CPVC Female Socket Adapters securely connect Schedule 80 CPVC to other piping, valves, or mechanical equipment with no special tools or extra steps. Immune to rust, scale, and corrosion to promote clean water delivery, the precision-molded CPVC and high-quality seals deliver lasting joint integrity while the premium stainless-steel alloy supports an extended service life. The stainless-steel threads eliminate pressure derating (unlike brass or other metals), and the lightweight materials provide jobsite safety and installation efficiencies.

Corzan® is a registered trademark of Lubrizol Advanced Materials, Inc.

Specification
  • • Product #: 9868005SS | 9868007SS | 9868010SS | 9868012SS | 9868015SS | 9868020SS

    • Connection Type: Socket x FNPT

    • Primary Material: CPVC

Technical specification
  • Unique ref.ChlorFIT-Socket-Adapter-Female
  • Product familyUponor ChlorFIT Sch 80
  • Product groupUnion
  • TypeObject (single object)
  • Date of publishing2026-10-02
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States