Publish your products
ProPEX LF Brass Reducing Tee

ProPEX LF Brass Reducing Tee

Uponor's ProPEX® LF Brass Reducing Tee makes diverting connections for Uponor PEX tubing in supply and return mains. This product is available for use in hot and cold domestic potable water systems, in any hydronic heating system and in the AquaSAFETM Residential Fire Safety System. Uponor manufactures each end of the tee with the ProPEX Fitting for easy connections to Wirsbo hePEXTM or Uponor AquaPEX® tubing. This product is safe for direct burial in soil. Note: Branch size is listed last in the part description.

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding applicationspecific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specification
  • • Product #: LF4707710

    • Connection Type: ProPEX

    • Primary Material: LF Brass

Technical specification
  • Unique ref.ProPEX-LF-Brass-Reducing-Tee
  • Product familyUponor ProPEX
  • Product groupTee
  • TypeObject (single object)
  • Date of publishing2025-12-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit