Publish your products
Commercial EP Branch Multi-Port Elbows
Commercial EP Branch Multi-Port Elbows

    Commercial EP Branch Multi-Port Elbows

    Engineered polymer (EP) branch multi-port elbows feature an integrated 3⁄4" or 1" ProPEX® inlet with 1⁄2" ProPEX branch outlets. The elbows are designed for commercial plumbing applications to eliminate the need for multiple connections. Product includes EP Mounting Clips (F7051250) with Phillips self-tapping screws.

    Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application-specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

    Specification
    • Product #: Q2087550 | Q2101000

      Connection Type: ProPEX

      Primary Material: Engineered Polymer

    Technical specification
    • Unique ref.Commercial-EP-Branch-Multi-Port-Elbows
    • Product familyUponor ProPEX
    • Product groupMulti Port
    • TypeObject (single object)
    • Date of publishing2025-12-11
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Joints
    • IFC classificationPipe Fitting
    • Uniclass 2015 CodeAc_10_40_63
    • Uniclass 2015 DescriptionPipe fitting
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit