Publish your products
Commercial EP Flow-Through Multi-Port Tees

Commercial EP Flow-Through Multi-Port Tees

Commercial engineered polymer (EP) flow-through multi-port tees feature 1¼" or 2" ProPEX® inlets with ¾" or 1" ProPEX branch outlets. The tees are made of engineered polymer (EP), a high performance material used in demanding, hot-water applications. Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.
Specification
  • Product #: Q2231373 | Q2232102

    Connection Type: ProPEX

    Primary Material: Engineered Polymer

Technical specification
  • Unique ref.Commercial-EP-Flow-Through-Multi-Port-Tees
  • Product familyUponor ProPEX
  • Product groupMulti Port
  • TypeObject (single object)
  • Date of publishing2025-05-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit