Publish your products
EP Branch Opposing-port Multi-port Tees
EP Branch Opposing-port Multi-port Tees

    EP Branch Opposing-port Multi-port Tees

    Engineered polymer (EP) branch opposing-port multi-port tees feature a ¾" ProPEX® inlet with opposing ½" ProPEX branch outlets. These are designed for a central location to facilitate piping in two directions. Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.
    Specification
    • Product #: Q2337550 | Q2347550

      Connection Type: ProPEX

      Primary Material: Engineered Polymer

    Technical specification
    • Unique ref.EP-Branch-Opposing-port-Multi-port-Tees
    • Product familyUponor ProPEX
    • Product groupMulti Port
    • TypeObject (single object)
    • Date of publishing2025-05-23
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Joints
    • IFC classificationPipe Fitting
    • Uniclass 2015 CodeAc_10_40_63
    • Uniclass 2015 DescriptionPipe fitting
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit