Publish your products
ProPEX Lead-Free (LF) Brass Washing Machine Outlet Boxes

ProPEX Lead-Free (LF) Brass Washing Machine Outlet Boxes

Uponor's ProPEX® Washing Machine Outlet Box comes with two 1⁄2" ProPEX hot and cold, colorcoded, lead-free brass valves. The valves may be mounted from the top or bottom. The four support brackets provide easy mounting between studs. The snap-on frame (included) accommodates up to 1" drywall.

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specification
  • Product #: LF5930500

    Primary Material: LF Brass

    Subcomponent Material: Box: High-impact polystyrene, Frame: High-impact polystyrene, Support Brackets: High-impact polystyrene, Valve: LF Brass

Technical specification
  • Unique ref.ProPEX-Lead-Free-Brass-Washing-Machine-Outlet-Boxes
  • Product familyUponor ProPEX
  • Product groupShutoff Valve
  • TypeObject (single object)
  • Date of publishing2025-06-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit