Unique ref.: | knucklehead-stanchion |
---|---|
Brand: | Green Link Engineering |
Product family: | KnuckleHead Mechanical Support Kits |
Product group: | Stanchion Supports |
Date of publishing: | 2020-09-09 |
Edition number: | 1 |
Type: | Object (single object) |
KnuckleHead Stanchion supports are designed to support mechanical units, duct work and large pipes. Stanchion KnuckleHeads allow for height adjustment from 10 to 24 inches. Support units built using Stanchion KnuckleHeads offer incredible versatility with both height and width adjust-ability. If additional height is required this can be accommodated upon request. The KnuckleHead line is molded with glass-reinforced nylon which has aluminum like properties. Glass-reinforced nylon is tough, weatherproof, UV stable, and impervious to freeze-thaw cycles. Each KnuckleHead can support up to 600 pounds of weight. The standard universal base is 7 inches in diameter, the optional Big Base is 12 inches in diameter and is recommended in free-standing applications over 12" in height. The KnuckleHead line can free free-standing or mechanically attached using Green Link Adhesive/Sealant and/or fasteners.
Product url: | https://greenlinkengineering.com/products/knucklehead-mechanical-support-k... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/greenlink/product/knucklehead-stanchion
Material main: | Glass-Reinforced Nylon |
---|---|
Material secondary: | Galvanized steel |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Construction - Roof Accessories |
---|---|
IFC classification: | Roof |
UNSPSC name: | Roofing accessories |
UNSPSC code: | 301516 |
Uniclass 1.4 Code: | L7815 |
Uniclass 1.4 Description: | Pipe/duct supports |
Uniclass 2.0 Code: | PR-90-26-73 |
Uniclass 2.0 Description: | Roof Equipment Supports |
Uniclass 2015 Code: | Pr_80_77_27_73 |
Uniclass 2015 Description: | Roof equipment supports |
NBS Reference Code: | 90-26-73 |
NBS Reference Description: | Roof Equipment Supports |
CSI MasterFormat 2014 Code: | 23 05 29 |
CSI MasterFormat 2014 Title: | Hangers and Supports for HVAC Piping and Equipment |
OmniClass Number: | 23-27 43 13 |
OmniClass Title: | Mechanical Pipe Supports |
BIMobject®