Publish your products
G1750, Eye/Face Wash, Wall Mounted, Stainless Steel Bowl

G1750, Eye/Face Wash, Wall Mounted, Stainless Steel Bowl

G1750
Eye/Face Wash, Wall Mounted, Stainless Steel Bowl


Application: Eye/face wash for wall mounting. Two large FS-Plus™ spray-type outlet heads deliver a flood of water for rinsing eyes and face.

Spray Head Assembly: Two FS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.

Valve: 1/2" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals.

Bowl: 11-1/8" diameter stainless steel.

Mounting: Heavy duty cast aluminum wall bracket with corrosion resistant powder coated finish.

Supply: 1/2" NPT female inlet.

Waste: 1-1/4" NPT female outlet.

Sign: ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

AVAILABLE OPTIONS
BC Stainless steel bowl cover. Cover protects unit against contaminants. Cover is automatically raised when unit is activated.
DC Stainless steel dust cover for each spray head.
HS Auxiliary hand-held drench hose for rinsing eyes, face or body.
T Chrome plated brass tailpiece and trap with 1 1/2" IPS waste connection.
TP 1 1/2" OD chrome plated brass tailpiece.
TMV G6020 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as provided by ANSI Z358.1 - 2014. Refer to Tempering Units section for complete technical and product selection information.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1750
    Product TypeWall-Mounted Industrial Emergency Eye/Face Wash Station
    Installation TypeWall Mounted with Heavy-Duty Powder-Coated Cast Aluminum Wall Bracket
    Material ConstructionSchedule 40 galvanized steel pipe and fittings, paired with a corrosion-resistant stainless steel bowl structure.
    Eyewash Bowl11-1/8" (283 mm) Diameter Stainless Steel Bowl with a brushed satin finish
    Eye/Face Wash Spray AssemblyDual-head configuration featuring (2) FS-Plus™ spray-type outlet heads; each head includes an integrated "flip-top" dust cover, internal self-regulating flow control, and an internal particulate foam filter to deliver an expanded, gentle flood of water for simultaneous face and eye rinsing.
    Activation Valve1/2" IPS Chrome-Plated Brass stay-open ball valve with PTFE (Teflon®) seals. Activated by a high-visibility, powder-coated cast aluminum push flag handle. Valve remains open until manually closed.
    Flow Control RegulationIntegrated internal flow control provides a consistent, balanced stream under varying hydraulic pressures between 30 and 90 PSI.
    Water Supply Inlet1/2" NPT Female Inlet
    Waste Outlet Connection1-1/4" NPT Female Outlet
    Compliance & CertificationsANSI Z358.1-2014, SEI Certified, OSHA Compliant
    Quality AssuranceValve and dual head eye/face wash assembly are factory pre-assembled and hydrostatically water tested prior to shipment.
    Included AccessoriesANSI-compliant high-visibility rigid identification sign, testing inspection tag


    wall mounted eyewash, eye face wash station, stationary eyewash station, guardian equipment g1750, high visibility eyewash, stainless steel eyewash, industrial safety fixture, wall safety fixture, mechanical room eyewash, water treatment safety, fs-plus spray heads, stay open ball valve, warehouse safety equipment, safety drench station, dual head eyewash, flip top dust covers, flexible installation waste, factory tested safety, industrial plumbing fixture, corrosion resistant eyewash, open bowl eyewash, osha compliant eyewash, ansi z358.1 emergency, facility safety equipment, water saving flow, rugged industrial eyewash, manufacturing safety station, commercial safety plumbing, wall bracket eyewash, push handle eyewash, chemical safety equipment, heavy duty eyewash, plumbing safety station, standard safety station, emergency rinsing center

Technical specification
  • Unique ref.guardian-equipment-073
  • Product familyPlumbing
  • Product groupEmergency Showers
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States