Publish your products
Haws 9201EW - Thermostatic Mixing Valve, 10 GPM with 3.8 GPM Cold Bypass
Haws 9201EW - Thermostatic Mixing Valve, 10 GPM with 3.8 GPM Cold Bypass
Haws 9201EW - Thermostatic Mixing Valve, 10 GPM with 3.8 GPM Cold Bypass
Haws 9201EW - Thermostatic Mixing Valve, 10 GPM with 3.8 GPM Cold Bypass
Haws 9201EW - Thermostatic Mixing Valve, 10 GPM with 3.8 GPM Cold Bypass
Haws 9201EW - Thermostatic Mixing Valve, 10 GPM with 3.8 GPM Cold Bypass
Haws 9201EW - Thermostatic Mixing Valve, 10 GPM with 3.8 GPM Cold Bypass

    Haws 9201EW - Thermostatic Mixing Valve, 10 GPM with 3.8 GPM Cold Bypass

    Model 9201EW NSF 372 lead free Emergency Valve thermostatically mixes hot and cold water to provide a safe fluid supply for a single emergency eye/face wash. Additionally, to ensure a fail-safe water supply for emergency eyewash stations, a cold water by-pass valves open in the event of hot water pressure loss. (No gauges supplied - ASSE 1071 standard recommends gauges be placed 5 to 8 feet (1.52 to 2.44 m) downstream for the most accurate temperature measurement.)

    • A flow rate of 1 to 10 gpm (3.8 to 37.8 L) for better temperature control across the operating range
    • AXION's superior design and technology provide a complete safety solution for increased victim comfort.
    • Wax based thermostat technology for fast response time with proven highly reliable temperature control
    • Cold Water Bypass flow rate of 3.8 gpm (14.4 L) (When tested under conditions specified in ASSE 1071)
    • Brass valve design with supplied check valves
    • Over-sized valve seats resist failures caused by foreign matter
    • Efficient funnel design improves temperature control at low flow rates
    • Outlet temperature is factory set to 85° F (29° C).
    • Tempered water: High temperature limit is factory set to 90° F (32° C).
    • For important installation information, please read Scald Warning.

    CSA Listings: CSA certified per ASSE 1071, ANSI/ISEA Z358.1, NSF/ANSI/CAN 372, and applicable sections of CSA B125.3.


    Specification
    • Model 9201EW is a thermostatic mixing valve that mixes hot and cold water to supply tempered water to a single emergency eye/face wash fixture requiring flow up to 10 gpm (37.8 L). Unit employs a paraffin filled thermostatic mixing element. Cold Water Bypass flow rate of 3.8 gpm (14.4 L). The improved brass design with supplied check valves, over-sized valve seats, and a funnel design to improve temperature control with better mixing at low flow rates. Lime and calcium resistant components are used throughout. The outlet temperature factory setting is 85° F (29° C). Maximum operating pressure: 125 psi (8.62 Bar). Temperature adjustment range 60 - 90° F (16 - 32° C). Min/max inlet hot water temperature: 120°/180° F (49°/82° C), with recommended inlet temperature: 140° F (60° C). Min/max inlet cold water temperature: 40°/65° (4.4°/18.3° C). Inlets and outlet: 1/2" NPT(F).

    Technical specification
    • Unique ref.9201ew-thermostatic-mixing-valve-10-gpm-with-38-gpm-cold-bypass
    • Product familyPipework Fittings
    • Product groupTempered Water Systems
    • TypeObject (single object)
    • Date of publishing2026-06-23
    • Edition number1
    Classification
    • BIMobject CategoryPlumbing - Valves
    • Uniclass 2015 CodePr_65_54_95_87
    • Uniclass 2015 DescriptionTempering valves
    • CSI MasterFormat 2014 Code22 45 36
    • CSI MasterFormat 2014 TitleEmergency Fixture Water-Tempering Equipment
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves

    Region availability

    North America
    Canada
    United States