Publish your products
Model 9400, AXION® Steam Water Heater

Model 9400, AXION® Steam Water Heater

Model 9400, AXION® Steam Water Heater uses steam to create a hot water supply, then mixes the hot with cold water to supply emergency shower and eyewashes with constant tepid water with flows up to 25 gpm (95 lpm).

The Haws 9400 AXION® Steam Water Heater replaces hot water tanks when pressurized steam is available. When an emergency shower or eyewash is activated, the flow of water opens a steam control valve. The steam enters a brazed plate heat exchanger, instantly heating the water. This mixing valve blends hot and cold water to produce an output of 80° F (27° C ) tepid water. Additional valves keep the system preheated, freeze protected and scald protected. The steam valve will remain closed should there be a loss of water pressure. This station complies with the ANSI Z358.1 standard and mixing valve is designed to meet ASSE 1071. 

Specification
  • Model 9400 is a steam water heater and thermostatic mixing valve that mixes hot and cold water to supply tempered water to emergency shower and eyewash fixtures requiring flow up to 25 gpm (95 L). Unit employs a paraffin filled thermostatic mixing element. Lowest internal pressure drop where supply pressure is low, and a high Cold Water Bypass flow rate of 24 gpm (91 L).
Technical specification
  • Unique ref.haws-9400
  • Product familyInstantaneous Water Heaters
  • Product groupTempered Water Systems
  • TypeObject (single object)
  • Date of publishing2017-02-08
  • Edition number1
  • Height (inches)30
  • Width (inches)20
  • Depth (inches)14
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Canada
United States