Publish your products
Model 9326, Instantaneous Indoor Electric Water Heating System
Model 9326, Instantaneous Indoor Electric Water Heating System
Model 9326, Instantaneous Indoor Electric Water Heating System

    Model 9326, Instantaneous Indoor Electric Water Heating System

    Instantaneous Indoor Electric Water Heating System

    The Haws Model 9326 Tankless Heater Solution, an electric water heating system designed to eliminate the need for large water storage tanks, as well as the continuous energy demand to maintain them at higher temperatures. This system will provide safety showers and eyewashes with an unlimited supply of tepid water with flow rates up to 30 gpm, eliminating the "recovery time" needed to reheat large storage tanks after use. Manufactured with NSF-61 listed materials. Unit measures 30" x 24" x 13.5". For all options, the cabinet will measure 30" x 36" x 17.3".Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm.

    Technical specification
    • Unique ref.haws-9326
    • Product familyInstantaneous Water Heaters
    • Product groupTempered Water Systems
    • TypeObject (single object)
    • Date of publishing2019-01-23
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • Uniclass 2015 CodePr_60_60_96_27
    • Uniclass 2015 DescriptionElectric instantaneous water heaters
    • OmniClass Number23-31 29 11
    • OmniClass TitleInstantaneous Hot Water Heaters
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    North America
    Canada
    United States