Publish your products
Model 1011HPS – Barrier-Free Dual Wall Mount Fountain

Model 1011HPS – Barrier-Free Dual Wall Mount Fountain

Model 1011HPS, Hi-Lo barrier-free, dual vandal-resistant high-polished stainless steel drinking fountains with back panel, and 100% lead-free waterways.

The Haws 1011HPS barrier-free Hi-Lo polished vandal-resistant drinking fountain uses a patented stainless steel push-button valve assembly allowing for front access stream adjustment as well as cartridge and strainer access. This wall mounted swirl bowl designed fountain offers the 'only' all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve.

  • 18 gauge Type 304 high-polished stainless steel bowl assembly mounted on a 14 gauge Type 304 high-polished stainless steel wall bracket
  • Vandal resistant components include bubblers, bowls, buttons, drains and bottom plates
  • 100% lead-free waterways
  • Polished chrome-plated brass bubbler heads with integral laminar anti-squirt flow eliminate water splash
  • Maintenance is made easy with front access to valve adjustment and cartridge replacement
  • Beautiful high-polished finish resists stains and corrosion
  • "Hi-Lo" design allows for twice the users as regular fountains and suits the needs for various user heights

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm.

Specification
  • Model 1011HPS Hi-Lo wall mounted barrier-free vandal-resistant drinking fountain shall include dual 18 gauge Type 304 high-polished stainless steel finish basins with integral swirl design, 14 gauge Type 304 high-polished stainless steel wall bracket, 100% lead-free waterways, push-button operated stainless steel valves with front-accessible cartridge and flow adjustment, polished chrome-plated brass vandal-resistant bubbler heads with integral laminar anti-squirt flow, chrome-plated brass vandal-resistant waste strainers, vandal-resistant bottom plates, high-polished stainless steel finish back panel, high and low fountain mounting levels, and 1-1/4" O.D. (3.2 cm) waste pipes. (P-trap and stop require rear access)  REQUIRES MODEL 6700.4 PRICED SEPARATELY.

Technical specification
  • Unique ref.haws-1011hps
  • Product familyDrinking Fountains & Coolers
  • Product groupWall Mounted Drinking Fountains
  • TypeObject (single object)
  • Date of publishing2020-11-05
  • Edition number1
  • Height (inches)15
  • Width (inches)30
  • Depth (inches)19
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)47
Classification
  • BIMobject CategorySanitary - Drinking fountains
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • CSI MasterFormat 2014 Code22 47 13
  • CSI MasterFormat 2014 TitleDrinking Fountains
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit