Publish your products
Speed-Guardian™ 5000 CV High Performance Rigid Door
Hörmann

Speed-Guardian™ 5000 CV High Performance Rigid Door

Allow more natural light into your building and increase visibility from inside to outside with the Speed-Guardian™ 5000 CV 42. Constructed with a complete panel of vision slats, this model is available for door opening dimensions up to 18’0” wide x 21’4” high, and with any of our Speed-Guardian track configurations.

A popular choice for use in retail automotive dealership applications, the Speed-Guardian 5000 CV 42 with its aesthetic appeal, delivers the WOW factor dealerships look for at drive-through service lanes.

Technical specification
  • Unique ref.speed-guardian-5000-cv
  • Product familyHigh-Performance Doors
  • Product groupRigid Doors
  • TypeObject (single object)
  • Date of publishing2025-11-14
  • Edition number1
  • Height (inches)256
  • Width (inches)216
Related
  • Material mainAluminum
  • Designed inGermany
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial Doors

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit