Publish your products
Balcony Railing Hogstad 2050 Side Mounted
Balcony Railing Hogstad 2050 Side Mounted

    Balcony Railing Hogstad 2050 Side Mounted

    A railing that can be varied in many different ways.
    Frame consisting of extruded aluminium profiles.

    The railing is lined with glass that is mounted in frames made of aluminium profiles that can be places on the inside or outside of the body.
    Laminated glass is used to meet safety requirements.
    The glass can end at a height of 800mm above the balcony plate, or be pulled up to the supervisor.
    The flat front edge can be left visible or covered with a covered lining, alternatively with a dense front edge plate.
    The glass can be selected clear, opal, colored or screen printed.

    Several designs or tutors are available.
    The profiles can either be obtained anodies or powder coated in any color.
    As standard, the railing is made with reveted corners but can also be made straight-connected.

    Specification
    • Railing Height : 1100mm
      Glass Height : 800mm or 1100mm

    Technical specification
    • Unique ref.HAL_balcony_railing_glass_side
    • Product familyRailing
    • Product groupBalcony Railing
    • TypeObject (single object)
    • Date of publishing2019-05-10
    • Edition number1
    • Height (mm)1100
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_25_30_36
    • Uniclass 2015 DescriptionHandrails
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 13
    • OmniClass TitleHandrails

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit