Publish your products
Alu clapotis black  MTAL22
Alu clapotis black  MTAL22
Alu clapotis black  MTAL22
    HUBLER

    Alu clapotis black MTAL22

    Discover in our Metal collection, the black aluminum clapotis.
    Specification
    • Aluminum, Underlay : Legnostrat - Kraft, Dimensions : 244x122cm, Depth : 13/10mm
    Technical specification
    • Unique ref.panneau-deco-alu-clapotis-noir-de448-966
    • Product familyMétal
    • Product groupMétal et Magnétique
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)2440
    • Width (mm)1220
    • Depth (mm)5.5
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit