Publish your products
Oak Thalen N114
Oak Thalen N114
Oak Thalen N114
Oak Thalen N114
Oak Thalen N114
Oak Thalen N114
    HUBLER

    Oak Thalen N114

    In our Bois Bruts collection, you'll find cabinetry-quality oak with a wood underlay (Bilegno). This wood is also available with a non-woven underlay (Legnoflex) and a kraft underlay (Legnostrat).
    Specification
    • Type of wood : Natural wood, Wood species : oak, Underlay : Bilegno - Wood, Dimensions : 250x125cm, 305x125cm, Depth : 11/10mm
    Technical specification
    • Unique ref.panneau-deco-chene-dosse-qualite-ebenisterie-n114
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)2500
    • Width (mm)1250
    • Depth (mm)1.1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France