Publish your products
Sea S6P20 Reconstituted Wild Ebony SSEAS6P20E44
Sea S6P20 Reconstituted Wild Ebony SSEAS6P20E44
Sea S6P20 Reconstituted Wild Ebony SSEAS6P20E44
    HUBLER

    Sea S6P20 Reconstituted Wild Ebony SSEAS6P20E44

    Découvrez dans notre collection expression sculptée, le sculpté bois S6P20 en ébène. Il est également disponible en panneau SSEAS6P20E44P1M en format 3000 X 1200 X 21,2 MM

    Technical specification
    • Unique ref.panneau-deco-sea-s6p20-ebene-sauvage-reconstitue-sseas6p20e44
    • Product familySculptés Bois
    • Product groupPlacages bois
    • Date of publishing2026-03-13
    • Edition number1
    • Height (mm)1220
    • Width (mm)3130
    • Depth (mm)5.5
    Classification
    • BIMobject CategoryWalls - Wall finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit