Publish your products
Legnomass colored orange LCO5-244183
HUBLER

Legnomass colored orange LCO5-244183

Découvrez dans notre collection Legnomass colored, le medium teinté orange. Il est également disponible en épaisseur de 8 et 19mm en format 244x183cm.

Technical specification
  • Unique ref.panneau-deco-LCO5-244183-legnomass-colored
  • Date of publishing2026-03-13
  • Edition number1
  • Height (mm)1830
  • Width (mm)2440
Related
  • Material mainMDF
Classification
  • BIMobject CategoryWalls - Wall finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit