Publish your products
Multi-ply panel – 1 side Old Sunburnt Wood – PVBBS201F-190200
HUBLER

Multi-ply panel – 1 side Old Sunburnt Wood – PVBBS201F-190200

Découvrez dans notre collection Wood expression, le panneau vieux bois brulé soleil 1 face 20mm. Il existe dans tous les formats compris entre 1900 et 4500cm sur stock. Aussi, il est disponible dans tous ces formats en panneau 2 faces en épaisseur 27 et 42mm.

Technical specification
  • Unique ref.panneau-deco-PVBBS201F-190200-vieux-bois
  • Date of publishing2026-03-17
  • Edition number1
  • Height (mm)2000
  • Width (mm)1900
  • Depth (mm)20
Classification
  • BIMobject CategoryWalls - Wall finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit