Publish your products
Xci CG Class A - Rigid Wall Insulation Panel

Xci CG Class A - Rigid Wall Insulation Panel

Xci CG Class A is a thermal rigid insulation panel composed of a closed cell polyisocyanurate foam core manufactured on-line to premium performance coated glass facers with a light color face on one side of the board and a dark color face on the other side.Codes & Compliances ASTM C 1289IBC Chapter 26 and IRC Section R316Numerous NFPA 285 compliant assembliesDRJ Technical Evaluation Report 1402-01California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420California Bureau of Household Goods and ServicesCCMC 13460-L Type 3, Class 2UL Classified for use in Canada – Refer to UL Director of Certified for Canada for more detailsCAN/ULC S-704 Type 2, Class 2
Specification
  • Codes & Compliances

    • ASTM C 1289
    • IBC Chapter 26 and IRC Section R316
    • Numerous NFPA 285 compliant assemblies
    • DRJ Technical Evaluation Report 1402-01
    • California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
    • California Bureau of Household Goods and Services
    • CCMC 13460-L Type 3, Class 2
    • UL Classified for use in Canada – Refer to UL Director of Certified for Canada for more details
    • CAN/ULC S-704 Type 2, Class 2
Technical specification
  • Unique ref.xci-cg-class-a-rigid-insulation-panel
  • Product familyXci Wall Products
  • Product groupExternal Wall Insulated Boards
  • TypeObject (single object)
  • Date of publishing2026-09-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationWall
  • ETIM CodeEG020500
  • ETIM NameBuilding - insulation material
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls
  • CSI MasterFormat 2014 Code07 42 00
  • CSI MasterFormat 2014 TitleWall Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit