Publish your products
AC Power Supply HyInverter
HySecurity

AC Power Supply HyInverter

AC Power Supply with HyInverter™ AC

Back up your AC & VFD Operators 

Keep gates, doors or other 3,000W devices running in the event of AC Power loss.

Features:

Quick: Quick power transfer; occurs in 1/2 AC cycle.

Installation: May be installed anywhere on the branch circuit from panel to protected device.

UPS: VFD models up to 2 hp now have the option for true Uninterruptible Power Supply (UPS).

Sine Wave: Pure sine wave output.

Soft-start: May be used with 1hp-2hp motor driven equipment equipped with soft-start controllers.

Resistive: May be used with resistive loads up to 3,000 Watts.

Inverter Backup Power Supply AC

  • Swing gate automation
  • Automated swing gates
  • Driveway swing gates
  • Ornamental swing gates
  • Residential swing gates
  • Industrial swing gate openers
  • Commercial swing gate operators
Specification
  • Operators: 

    • HydraSwing; SlideDriver (15, 40, 50VF2/3), SlideDriver II (SD15, SD40, SD50F, SD80V) StrongArm; StrongArm M30/M50; SwingRiser (single leaf models)

    Duty Cycle: 

    • See operator

    Horsepower: 

    • 1 hp, or up to 2 hp HySecurity operators with Variable Frequency Drive (VFD) controller

    Temperature Rating: 

    -40º to 122º F (-40º to 50ºC) Heater and fan automatically adjust cabinet temperature for optimal battery life

    Input Voltage: 

    • 208/230V 50/60Hz

    Batteries: 

    • 4 AGM batteries for extended cycles. 110Ah, 12VDC each; 5200 Wh

    Communication: 

    • Modbus RTU via RS-485

    User Controls: 

    • Programmable with Smart Touch Controller or SmartTouch 720/725

    Enclosure:

    NEMA 3R. Footman loops for lifting. Heater and fan automatically adjust cabinet temperature for optimal battery life.

    ETL Listed (UL 325):

    • ETL Listed (UL 1778)

    AC Loss Signal: 

    • Dry contact output to report power failure to gate operator (50mA, 0-36VDC)

    Charger: 

    • Smart charge system conditions batteries

    Humidity: 

    • 5% to 95% relative humidity, non-condensing

    Input Power: 

    • 208/230VAC, single phase, 60/50Hz switch selectable

    Output Power: 

    • 230V 60Hz or 220V 50Hz, 3000VA

    Recharge:

    • Fast: Minimum 6 hour recharge; 12 hours for high cycle applications.

    Retrofit: 

    • Easy. Same fi t and fi nish as existing AC powered operator

    Surge Power: 

    • 6000VA, 10 seconds

    Warranty: 

    • 2 year (system and electronics), 1 year battery
Technical specification
  • Unique ref.hyinverter-backup-AC-power-supply
  • Product familyIndustrial Security Gate Operator
  • Product groupBattery Backup
  • TypeObject (single object)
  • Date of publishing2025-01-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Fences & Traffic Security
  • ETIM CodeEC001093
  • ETIM NameSliding gate operator
  • Uniclass 2015 CodeSs_25_32_35_80
  • Uniclass 2015 DescriptionSliding gate systems
  • CSI MasterFormat 2014 Code32 31 11
  • CSI MasterFormat 2014 TitleGate Operators
  • OmniClass Number23-11 25 15 15
  • OmniClass TitleSliding Gates

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit