Publish your products
SlideDriver II - Slide Gate Operator
SlideDriver II - Slide Gate Operator
SlideDriver II - Slide Gate Operator
SlideDriver II - Slide Gate Operator
SlideDriver II - Slide Gate Operator
SlideDriver II - Slide Gate Operator
SlideDriver II - Slide Gate Operator
    HySecurity

    SlideDriver II - Slide Gate Operator

    SlideDriver™ II | Slide Gate Operator

    Meet the next generation of SlideDriver™ from HySecurity: SlideDriver II builds upon a legacy of security and reliability with the new SmartTouch 725 control board. The SmartTouch 725 controller adds over 20 features to SlideDriver II and is smarter than ever with use of the HySecurity Installer App. 

    Maximum security combined with extreme durability. The most secure slide gate operator with power to move any gate, customizable for every unique application.

    FEATURES

      Powerful: Move gates up to 20,000 lb.

      Tough: Secure steel chassis and taper resistant cover.

      Reliable: UPS models remain functional during a power outage.

      Programmable: Configure for specific site requirements.

      Fast: 1-3 ft/s operating speed. Emergency fast operate at 3 ft/s.

      Smart: Integrated primary/ secondary controls and preprogrammed relay settings.

      All weather performance: Wide temperature range without heater.

      Durable: Decades long life and low maintenance.

      Made in USA: Designed, tested and built within USA from globally sourced materials.

    SAFETY

    UL Listed - Tested to the most stringent UL 325 industry guidelines. Secondary entrapment devices need to be added to meet UL325 standards. Your Installer will recommend suitable secondary entrapment devices for your installation, such as photo eyes or edge sensors.

    Gate Safety Sensors - Protect people entering or leaving your gate with safety sensors that stop the gate from closing on obstructions.

    WARRANTY

    • Operator Warranty: 5 Years Commercial, industrial


    Specification
    • Features:

      Powerful: Move gates up to 20,000 lb.

      Tough: Secure steel chassis and taper resistant cover.

      Reliable: UPS models remain functional during a power outage.

      Programmable: Configure for specific site requirements.

      Fast: 1-3 ft/s operating speed. Emergency fast operate at 3 ft/s.

      Smart: Integrated primary/ secondary controls and preprogrammed relay settings.

      All weather performance: Wide temperature range without heater.

      Durable: Decades long life and low maintenance.

      Made in USA: Designed, tested and built within USA from globally sourced materials.

      • Slide gate operators
      • Automated gates
      • Residential security
      • Commercial gate systems
      • Access control
      • Safety sensors
      • Smart gate technology
      • Industrial security
      • Wireless communication
      • Gate management


    Technical specification
    • Unique ref.slidedriver-ii
    • Product familyCommercial Security Gates Operator
    • Product groupSecurity Slide Gate
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Fences & Traffic Security
    • IFC classificationOpening Element
    • ETIM CodeEC001093
    • ETIM NameSliding gate operator
    • Uniclass 2015 CodeSs_25_32_35_80
    • Uniclass 2015 DescriptionSliding gate systems
    • CSI MasterFormat 2014 Code32 31 11
    • CSI MasterFormat 2014 TitleGate Operators
    • OmniClass Number23-11 25 15 15
    • OmniClass TitleSliding Gates

    Region availability

    North America
    Canada
    United States