Publish your products
MELANGE BSH MXR FLOORSTAND. KIT2&SH/KIT
MELANGE BSH MXR FLOORSTAND. KIT2&SH/KIT
MELANGE BSH MXR FLOORSTAND. KIT2&SH/KIT
MELANGE BSH MXR FLOORSTAND. KIT2&SH/KIT
MELANGE BSH MXR FLOORSTAND. KIT2&SH/KIT
MELANGE BSH MXR FLOORSTAND. KIT2&SH/KIT

    MELANGE BSH MXR FLOORSTAND. KIT2&SH/KIT

    Melange-Gruppo miscelatore da appoggio per vasca centro stanza.
    Specification
    • Gruppo miscelatore da appoggio per vasca centro stanza. Costituito da miscelatore monocomando con bocca di erogazione fissa e doccetta minimale con flessibile Idealflex 1250 mm. Supporto doccetta e deviatore integrati. Piastra per fissaggio a terra compresa. Lavora con incasso a pavimento A6133NU da ordinare separatamente.
    Technical specification
    • Unique ref.A6120
    • Product familySanitary
    • Product groupBath thermostatic water supply sets
    • TypeObject (single object)
    • Date of publishing2017-01-26
    • Edition number1
    • Height (mm)914
    • Width (mm)179
    • Depth (mm)339
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)8.5
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06
    • Uniclass 2015 DescriptionBathing fittings

    Region availability

    Asia Europe Africa
    Afghanistan
    Belgium
    Egypt
    Bahrain
    France
    Iran
    Germany
    Iraq
    Greece
    Israel
    Italy
    Jordan
    Spain
    Kuwait
    United Kingdom
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit