Publish your products
TONIC II SHO MXR EXPSD CHROME LVR/DOWN
TONIC II SHO MXR EXPSD CHROME LVR/DOWN

    TONIC II SHO MXR EXPSD CHROME LVR/DOWN

    Tonic II-Miscelatore monocomando esterno per doccia.
    Specification
    • Miscelatore monocomando esterno per doccia. È dotato di raccordi ad S orientabili per interasse da 137 mm a 163 mm, fissaggi nascosti. Cartuccia con limitatore della temperatura. Sporgenza totale del miscelatore 125 mm.
    Technical specification
    • Unique ref.A6337
    • Product familySanitary
    • Product groupShower mixers
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)2.38
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package

    Region availability

    Asia Europe Africa
    Afghanistan
    France
    Egypt
    Bahrain
    Germany
    Iran
    Greece
    Iraq
    Italy
    Israel
    United Kingdom
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit