Publish your products
JOY NEO SINGLE LEVER BATH & SHOWER BUILT-IN KIT 2 / A1000NU
JOY NEO SINGLE LEVER BATH & SHOWER BUILT-IN KIT 2 / A1000NU
JOY NEO SINGLE LEVER BATH & SHOWER BUILT-IN KIT 2 / A1000NU

    JOY NEO SINGLE LEVER BATH & SHOWER BUILT-IN KIT 2 / A1000NU

    Joy Neo Single Lever Bath & Shower Mixer built-in kit 2 / A1000NU.
    Specification
    • • Suitable for kit 1 A1000NU (EasyBox) • Based on Conca A7374AA • Handle from Joy, without logo and red/blue indication (A816707AA11) • Available in two different finishes Chrome (AA) and Magnetic Grey (A5)
    Technical specification
    • Unique ref.A7622
    • Product familyJoy Neo
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-02-24
    • Edition number1
    • Height (mm)215
    • Width (mm)172
    • Depth (mm)180
    Related
    • Material mainBrass
    • Weight Net (Kg)1.4
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_07
    • Uniclass 2015 DescriptionBath manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Poland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit