Publish your products
Solos Electronic Basin Mixer Square Spout
Solos Electronic Basin Mixer Square Spout
Solos Electronic Basin Mixer Square Spout
Solos Electronic Basin Mixer Square Spout
Solos Electronic Basin Mixer Square Spout
Solos Electronic Basin Mixer Square Spout
Solos Electronic Basin Mixer Square Spout

    Solos Electronic Basin Mixer Square Spout

    SOLOS , Basin mixer 20x221x301 mm, no waste , Hidden aerator, PVD technology
    Specification
    • Solos Electronic Basin Mixer Square Spout, available in Brushed gold, Magnetic grey, Chrome, Glossy white, Silver storm and Silk Black finishes
    Technical specification
    • Unique ref.A7833
    • Product familySolos
    • Product groupBASIN MIXER
    • TypeObject (single object)
    • Date of publishing2023-11-13
    • Edition number1
    • Height (mm)301
    • Width (mm)20
    • Depth (mm)241
    Related
    • Material mainBrass
    • Designed inItaly
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit