Publish your products
Conca - Single lever basin mixer slim no waste -
Conca - Single lever basin mixer slim no waste -
Conca - Single lever basin mixer slim no waste -
Conca - Single lever basin mixer slim no waste -

    Conca - Single lever basin mixer slim no waste -

    Single lever basin mixer slim no waste -
    Specification
    • Single lever basin mixer slim no waste - Available in four different finishes, Chrome (AA),Brushed gold (A2), Brushed Gun metal (A5) and Brushed Nickel (GN).
    Technical specification
    • Unique ref.BC765
    • Product familyCONCA
    • Product groupBASIN MIXER
    • Date of publishing2020-09-28
    • Edition number1
    • Height (mm)72
    • Width (mm)185
    • Depth (mm)380
    Related
    • Material mainBrass
    • Weight Net (Kg)1.4
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_96
    • Uniclass 2015 DescriptionWashbasin manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit