Publish your products
JOY NEO 3 HOLE BASIN DUAL CONTROL WITH CROSS HANDLES.
JOY NEO 3 HOLE BASIN DUAL CONTROL WITH CROSS HANDLES.
JOY NEO 3 HOLE BASIN DUAL CONTROL WITH CROSS HANDLES.

    JOY NEO 3 HOLE BASIN DUAL CONTROL WITH CROSS HANDLES.

    Joy Neo 3 hole Basin mixer Dual Control, cross handles, without pop-up waste.
    Specification
    • • New BAROCCO tube spout with rings logo IS on front bottom. • 2 new metal cross handles without markings. • 2 new square metal handle escutcheons. • New square spout escutcheon without pop-up hole. • Back spout fixation, without button • Caché aerator M16,5x1 - 5l/min (E910228) • On-off valves: clockwise and anti-clockwise (A956225NU + A956226NU) • Noise class 1• Available in two different finishes Chrome (AA) and Magnetic Grey (A5)
    Technical specification
    • Unique ref.BD145
    • Product familyJoy Neo
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-02-24
    • Edition number1
    • Height (mm)90
    • Width (mm)215
    • Depth (mm)405
    Related
    • Material mainBrass
    • Weight Net (Kg)2.7
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_96
    • Uniclass 2015 DescriptionWashbasin manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Italy
    Poland
    Russia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit