Publish your products
JOY NEO SHOWER EXPOSED DUAL CONTROL  WITH SHOWER SYSTEM AND CROSS HADLES
JOY NEO SHOWER EXPOSED DUAL CONTROL  WITH SHOWER SYSTEM AND CROSS HADLES
JOY NEO SHOWER EXPOSED DUAL CONTROL  WITH SHOWER SYSTEM AND CROSS HADLES

    JOY NEO SHOWER EXPOSED DUAL CONTROL WITH SHOWER SYSTEM AND CROSS HADLES

    Joy Neo Shower mixer exposed Dual Control, with shower system, cross handles.
    Specification
    • • New exposed B&S DC body with outlets to top + bottom, with rings logo IS. • 2 new metal cross handles without markings. (same as 3-hole basin) • On-off valves: clockwise and anti-clockwise (A956225NU + A956226NU) • 1-piece shower arm • New square metal wall escutcheons. • Fixation nuts. • S-connectors with noise reducers • Noise class 1 • Check valve • New diverter lever. • Manual diverter Ideal Standard • Shower system: o Shower tube. o Head shower round 300mm. (A5805A5) o Stick-handshower. (BC774A5) o Shower hose 1750mm. (A4109A5)• Available in two different finishes Chrome (AA) and Magnetic Grey (A5)
    Technical specification
    • Unique ref.BD158
    • Product familyJoy Neo
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-02-24
    • Edition number1
    • Height (mm)90
    • Width (mm)320
    • Depth (mm)1108
    Related
    • Material mainBrass
    • Weight Net (Kg)6.2
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Poland
    Russia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit