Publish your products
JOY NEO 5-HOLE BATH & SHOWER DUAL CONTROL RIM MOUNTED  WITH CROSS HANDLES AND SPOUT
JOY NEO 5-HOLE BATH & SHOWER DUAL CONTROL RIM MOUNTED  WITH CROSS HANDLES AND SPOUT
JOY NEO 5-HOLE BATH & SHOWER DUAL CONTROL RIM MOUNTED  WITH CROSS HANDLES AND SPOUT

    JOY NEO 5-HOLE BATH & SHOWER DUAL CONTROL RIM MOUNTED WITH CROSS HANDLES AND SPOUT

    Joy Neo 5-hole Bath & Shower Mixer Dual Control rim mounted, cross-handles, with spout.
    Specification
    • • New BAROCCO tube bath spout with rings logo IS on front bottom. • New square spout escutcheon. • Back spout fixation, without button • Caché aerator M24x1 • 2 new metal cross handles without markings. (same as 3-hole basin) • 2 new square metal handle escutcheons. • On-off valves: clockwise and anti-clockwise (A956225NU + A956226NU) • Noise class 1 • Automatic Diverter. • Handshower holder for tub rim, pull-out handshower, w/square escutcheon. • Pull knob. • Accessories: o SOLEX stick handshower. (BC774A5) o flexible hose 1750mm. (H922843A5)• Available in two different finishes Chrome (AA) and Magnetic Grey (A5)
    Technical specification
    • Unique ref.BD164
    • Product familyJoy Neo
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-02-24
    • Edition number1
    • Height (mm)110
    • Width (mm)390
    • Depth (mm)410
    Related
    • Material mainBrass
    • Weight Net (Kg)5.4
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_07
    • Uniclass 2015 DescriptionBath manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit