Publish your products
JOY NEO WALL SPOUT L.180 MM (JOY BATH SPOUT)
JOY NEO WALL SPOUT L.180 MM (JOY BATH SPOUT)
JOY NEO WALL SPOUT L.180 MM (JOY BATH SPOUT)

    JOY NEO WALL SPOUT L.180 MM (JOY BATH SPOUT)

    Joy Neo Wall spout L.180 mm (JOY bath spout).
    Specification
    • • JOY wall spout, 160mm, diameter 26mm. • CHECK square metal escutcheon (65x65mm) with rings logo IS. • ½” connection • Flowstraightener Caché Cascade Std C (M24x)• Available in two different finishes Chrome (AA) and Magnetic Grey (A5)
    Technical specification
    • Unique ref.BD170
    • Product familyJoy Neo
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-02-24
    • Edition number1
    • Height (mm)55
    • Width (mm)110
    • Depth (mm)285
    Related
    • Material mainBrass
    • Weight Net (Kg)0.4
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_07
    • Uniclass 2015 DescriptionBath manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia Europe Africa
    Qatar
    Bulgaria
    Egypt
    United Arab Emirates
    Czech Republic
    Germany
    Italy
    Poland
    Russia
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit