Publish your products
JOY NEO VESSEL MIXER SINGLE LEVER
JOY NEO VESSEL MIXER SINGLE LEVER
JOY NEO VESSEL MIXER SINGLE LEVER

    JOY NEO VESSEL MIXER SINGLE LEVER

    Joy Neo Vessel mixer Single Lever (UK), without waste.
    Specification
    • • New BAROCCO high spout vessel body, no hole, with rings logo IS. • New SL handle without red/blue printing. • Back handle fixation, rubber button (grey RAL 7042) • Caché aerator M16,5x1 - 5l/min (E910228) - fitted • Flow straightener caché M16,5x1 – in the box • 28mm FF cartridge, hot water limit, no click, plastic pivot (A956308NU) • Tubular spout with 120° swivel limit • Noise class 1 • Available in two different finishes Chrome (AA) and Magnetic Grey (A5)
    Technical specification
    • Unique ref.BD175
    • Product familyJoy Neo
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-02-24
    • Edition number1
    • Height (mm)75
    • Width (mm)210
    • Depth (mm)560
    Related
    • Material mainBrass
    • Weight Net (Kg)1.6
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_96
    • Uniclass 2015 DescriptionWashbasin manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit