Publish your products
GUSTO SLIMSINK MIXER C ROUND SPOUT BLUE START
GUSTO SLIMSINK MIXER C ROUND SPOUT BLUE START
GUSTO SLIMSINK MIXER C ROUND SPOUT BLUE START
GUSTO SLIMSINK MIXER C ROUND SPOUT BLUE START
GUSTO SLIMSINK MIXER C ROUND SPOUT BLUE START
GUSTO SLIMSINK MIXER C ROUND SPOUT BLUE START

    GUSTO SLIMSINK MIXER C ROUND SPOUT BLUE START

    Single lever sink mixer rim- mounted with C fixed round spout Blue Start
    Specification
    • Single lever sink mixer rim- mounted with C round spout, Blue Start, FirmaFlow cartridge with diameter 28mm with hot water limiter, Cylindrical Brass body with diameter 37mm and Blue Start red and blue color indication, Metal handle, C round tubular spout with diameter 20mm and aerator CACHE M16,5x1A with flow rate limiter 7lpm, Swivel range of the spout 360°, Flow straifhtener CACHE M16,5 in a separate bag in the packaging, Metal decorarive rosette with diameter 48mm on the bottom of the sink mixer, 2 pieces of PEX flexible hoses G3/8 and length 425mm, 2 pieces of Connector- set PEGLER G3/8 D15 for fixation of the flexible hoses to the water supply, Fixation- Easy Fix + for kichen mixers finish.
    Technical specification
    • Unique ref.BD410
    • Product familyGusto
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-08-15
    • Edition number1
    • Height (mm)72
    • Width (mm)305
    • Depth (mm)715
    Related
    • Material mainBrass
    • Weight Net (Kg)1.76
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_82
    • Uniclass 2015 DescriptionSink manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit