Publish your products
GUSTO SINK MIXER 2 HOLES P/D 2 FUNTIONS
GUSTO SINK MIXER 2 HOLES P/D 2 FUNTIONS
GUSTO SINK MIXER 2 HOLES P/D 2 FUNTIONS
GUSTO SINK MIXER 2 HOLES P/D 2 FUNTIONS
GUSTO SINK MIXER 2 HOLES P/D 2 FUNTIONS
GUSTO SINK MIXER 2 HOLES P/D 2 FUNTIONS

    GUSTO SINK MIXER 2 HOLES P/D 2 FUNTIONS

    Single lever sink mixers 2 holes with pull- down hand sprey 2 functions
    Specification
    • Single lever sink mixers 2 holes with pull- down hand sprey 2 functions, FirmaFlow cartridge with diameter 28mm and hot water limiter, Brass body for the cartridge with diameter 47mm, Metal decorative rosette with diameter 60mm on the bottom of the cartridge body, C round tubular spout with diameter 29mm, Pull- down hand spray 2 functions with NEOPERL insert D15mm, Swivel range of the spout 360°, Metal decoartive rosette with diameter 60mm on the bottom of the spout, Metal lever with red and blue color indication, 2 pieces of PEX flexible hoses G3/8 and length 620mm, Sink hose plastic G1/2-15mm with length 1500mm and weight 370gr, Check valve (backflow preventer), Fixation- Connector G3/4- G3/8 and nut G3/4 for the spout, Easy Fix for the cartridge body finish.
    Technical specification
    • Unique ref.BD424
    • Product familyGusto
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-08-15
    • Edition number1
    • Height (mm)72
    • Width (mm)305
    • Depth (mm)615
    Related
    • Material mainBrass
    • Weight Net (Kg)2.98
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_82
    • Uniclass 2015 DescriptionSink manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Bulgaria
    Germany
    Italy
    Netherlands
    Poland
    Russia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit