Publish your products
GUSTO SLIM SINK MIXER BULD-IN KIT2
GUSTO SLIM SINK MIXER BULD-IN KIT2
GUSTO SLIM SINK MIXER BULD-IN KIT2

    GUSTO SLIM SINK MIXER BULD-IN KIT2

    Single lever sink mixer built- in KIT 2
    Specification
    • Single lever sink mixer built- in, suitable for KIT 1 A1313NU, Tubular spout with diameter 25mm and aerator regular, Swivel range 120°, Metal decorative rosette for the spout with diameter 65mm, Metal lever with red and blue color indication, FirmaFlow cartridge with diameter 28mm and hot water temperature limiter, Brass body for the cartridge, Metal decorative rosette for the cartridge finish.
    Technical specification
    • Unique ref.BD426
    • Product familyGusto
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-08-15
    • Edition number1
    • Height (mm)85
    • Width (mm)215
    • Depth (mm)345
    Related
    • Material mainBrass
    • Weight Net (Kg)0.88
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_82
    • Uniclass 2015 DescriptionSink manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Germany
    Italy
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit