Publish your products
GUSTO SINK MIXER P/O 2 FUNTIONS BLUE ST
GUSTO SINK MIXER P/O 2 FUNTIONS BLUE ST
GUSTO SINK MIXER P/O 2 FUNTIONS BLUE ST
GUSTO SINK MIXER P/O 2 FUNTIONS BLUE ST
GUSTO SINK MIXER P/O 2 FUNTIONS BLUE ST
GUSTO SINK MIXER P/O 2 FUNTIONS BLUE ST

    GUSTO SINK MIXER P/O 2 FUNTIONS BLUE ST

    Single lever sink mixer rim- mounted with pull- out hand spray 2 functions Blue Start
    Specification
    • Single lever sink mixer rim- mounted with pull- out hand spray 2 functions Blue Start, FirmaFlow cartridge with diameter 28mm with hot water limiter, Cylindrical Brass body with diameter 47mm and Blue Start red and blue color indication, Metal handle, L tubular spout with diameter 29mm, Pull- out 2 functions with NEOPERL insert flow rate limiter 5lpm, Imnsert of regular aerator in a separate bag in the packaging, Swivel range of the spout 360°, 2 pieces of PEX flexible hoses G3/8 and length 500mm, Sink house plastic G1/2- M15x1 with weight 370gr, Check valve (Backflow preventer), Fixation- Easy Fix + for kichen mixers finish.
    Technical specification
    • Unique ref.BD552
    • Product familyGusto
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-08-15
    • Edition number1
    • Height (mm)72
    • Width (mm)305
    • Depth (mm)510
    Related
    • Material mainBrass
    • Weight Net (Kg)3.04
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_82
    • Uniclass 2015 DescriptionSink manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia Africa
    Afghanistan
    Egypt
    Bahrain
    Iran
    Iraq
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit